IESNA:LM-63-2002
[TEST]P1055562
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2387
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1361.1 1349.9 1343.8 1334.6 1320.4 1301 1279.6 1255.2 1226.7 1196.2
1162.6 1125.9 1086.2 1045.5 1002.7 959 914.2 866.3 818.5 770.6
720.7 671.9 624 574.2 521.2 473.4 422.5 370.6 318.6 267.7
215.8 169 124.2 81.4 43.8 15.3 0
1361.1 1367.2 1360.1 1346.8 1324.4 1293.9 1261.3 1224.7 1183.9 1141.2
1092.3 1043.5 992.6 938.6 883.6 827.6 770.6 713.6 656.6 598.6
542.6 487.6 433.7 380.7 329.8 282 234.1 194.4 163.9 135.4
107.9 83.5 62.1 42.8 26.5 11.2 0
1361.1 1353.9 1340.7 1311.2 1275.6 1232.8 1185 1129 1069.9 1005.8
939.6 872.4 803.2 737 671.9 608.8 548.7 490.7 436.7 385.8
338 298.3 268.8 239.2 211.7 187.3 163.9 142.5 122.2 102.8
85.5 68.2 52.9 37.7 24.4 11.2 0
1361.1 1355 1328.5 1291.8 1245 1188 1126.9 1057.7 979.3 898.9
822.5 747.2 673.9 605.7 543.6 484.6 429.6 377.7 337 308.5
282 256.5 229.1 207.7 185.3 165.9 146.6 128.3 111 95.7
79.4 64.1 49.9 35.6 22.4 10.2 0
1361.1 1359 1337.7 1294.9 1240.9 1180.9 1111.7 1034.3 950.8 869.4
789 709.5 637.3 570.1 509 452 400.1 355.3 325.8 298.3
271.8 249.4 224 201.6 182.2 162.9 144.6 127.3 109.9 93.7
78.4 63.1 48.9 35.6 23.4 11.2 0
